Fastening elements

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

Endless possibilities
Structural components are enhanced by fastening elements for panelling and working surfaces and for making sure information and container mountings are close to hand. This opens up new opportunities for integration into existing production facilities or adding functional elements with ease. Elements from third-party suppliers can also be added.

Use of the Profile 6 groove in Profiles 6 D30 means that components from the item MB Building Kit System are ideally compatible. Using T-Slot Nuts allows heavy-duty fastenings to be created in next to no time. And the diverse, tried-and-tested range of fastening elements from Line 6 are the perfect complement to the new D30 fasteners.
Compare products

Threaded Insert D30 M6, grey similar to RAL 7042

Threaded Insert D30 M6 ESD, black similar to RAL 9005

Threaded Insert D30 M8, grey similar to RAL 7042

Threaded Insert D30 M8 ESD, black similar to RAL 9005

Threaded Insert D30 M10, grey similar to RAL 7042

Threaded Insert D30 M10 ESD, black similar to RAL 9005

Threaded Insert, Profile Tube D30 heavy duty M6

Threaded Insert, Profile Tube D30 heavy duty M8

Threaded Insert, Profile Tube D30 heavy duty M10

Threaded Insert, Profile Tube D30 heavy duty M12

Threaded Insert, Profile Tube D30 M6 Al, natural

Threaded Insert, Profile Tube D30 M8 Al, natural

Threaded Insert, Profile Tube D40 M8 Al, natural

Threaded Insert, Profile Tube D30 M10 Al, natural

Threaded Insert, Profile Tube D40 M10 Al, natural

Multiblock D30

Delivery unit
1 set

Hinge D30-85 FP

Delivery unit
1 set

Rebate Strip D30 H13, grey similar to RAL 7042

Magnetic Catch 32x10x5 sa

Hinge D30-85 PP

Delivery unit
1 set

Panel Fastener D30

Panel-Fixing Strip D30, grey similar to RAL 7042

Panel-Fixing Strip D30 1-4mm, grey similar to RAL 7042

Panel-Fixing Profile D30 3-5mm, grey similar to RAL 7042

Panel-Fixing Profile D30 3-5mm ESD, black similar to RAL 9005

Panel-Fixing Strip D30 8-10mm, grey similar to RAL 7042

Table-Top Fastening Set D30

Table-Top Fastening Bracket D30

Table-Top Side Fastening Bracket D30

Flange D30-90x90

Delivery unit
1 set

Flange D30 90x90-80

Fastening Set 6 D30 15mm with Countersunk Screw M6

Fastening Set 6 15mm with Countersunk Screw M6

Bracket 6 D30

Delivery unit
1 set

Bracket 8 D30

Delivery unit
1 set

Bracket 6 D30 T2

Delivery unit
1 set

Bracket 8 D30 T2

Delivery unit
1 set

Tube Clamp D30, grey similar to RAL 7042

Hook and Holder Adapter D30, black

Hook and Holder Adapter D30, grey

Button-Head Screw, self-tapping St 3.9x25, TX20

Label Hanger D30-100

Label Hanger Profile H42, transparent

Delivery unit
1 pce., length 2000 mm

Label Hanger Clip D30

Label Holder D30-100, transparent

Label Holder D30, transparent

Delivery unit
1 pce., length 2000 mm

Label Holder D30-100 flex, transparent

Label Holder D30 flex, transparent

Delivery unit
1 pce., length 2000 mm

Spring Clip D30/30-32

Magnet 8 D30-8.5 M6

Cable Guide Profile D30, grey similar to RAL 7042

Universal Holder D30, grey similar to RAL 7042

Slide Strip D30 with Side Guide H13, grey similar to RAL 7042

Slide Strip D30 with Side Guide H13 ESD, black similar to RAL 9005

Slide Strip D30 with Side Guide H13 c, grey similar to RAL 7042

Slide Strip D30 with Side Guide H13 c ESD, black similar to RAL 9005

Protective Profile D30 R28-90°, grey similar to RAL 7042

Monitor Mounting Joint D30 VESA 75-100

Ring Bolt D10 M6x25

Insertion Guide 6 30x30-80 ESD, black similar to RAL 9005

End Stop 6 30x30-80 ESD, black similar to RAL 9005