Accessories for SystemMobiles

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

Individual right down to the smallest detail
Work materials have to adapt to the work at hand – not the other way round. That is why SystemMobiles can be configured to suit the specific features of the production system where they are being used – no matter how often that production system changes. The design of item SystemMobiles offers maximum freedom when it comes to positioning Shelves and holders, which can be easily extended or repositioned as and when necessary.
Thanks to the item Profile 8 system groove, a range of provisioning levels can be configured at the required height. Practical components make it far easier for users to create ergonomic material supply systems at the workplace.
Container Support: This fixed hanger enables users to quickly change semi-open fronted boxes holding materials. The Container Support profile has two edges and can therefore be used on both sides. It can be fastened at a fixed right angle or at an incline of up to 15° to either side, which makes it easier for personnel to pick components and parts. The item Profile 8 system groove on the Container Support profile can also accommodate tools and accessories.
Tray: The raised edge of the Tray keeps boxes and workpieces in place during transport and when the Tray is fitted at an angle. The angle adjustment system enables users to precisely calibrate material feed and create an ergonomic working environment. Shelf: These stable Shelves from item are a simple solution for storing boxes. Unlike the Tray, they have no edging and can be used as open storage surfaces.
Transport castors: The stable D125 transport castors ensure that SystemMobiles offer outstanding manoeuvrability, while double-brakes hold the trolleys in place precisely where they are needed. SystemMobiles that are ordered in ESD-safe versions are fitted with the corresponding electrostatically dissipative castors.  
SystemMobile Configurator
Compare products

Handle Al 350

Delivery unit
1 set

Handle Al 550

Delivery unit
1 set

Handle Al 750

Delivery unit
1 set

Handle T4

Delivery unit
1 set

Handle T6

Delivery unit
1 set

Handle T8

Delivery unit
1 set

Tray 6x4 ESD F

Delivery unit
1 set

Tray 8x6 ESD F

Delivery unit
1 set

Tray 6x4 ESD A

Delivery unit
1 set

Tray 8x6 ESD A

Delivery unit
1 set

Mobile Shelf Support 8

Strut L-T6

Delivery unit
1 set

Strut L-T8

Delivery unit
1 set

Strut Set U4

Delivery unit
1 set

Strut Set U6

Delivery unit
1 set

Strut Set U8

Delivery unit
1 set

Shelf St 6x4

Delivery unit
1 set

Shelf St 8x6

Delivery unit
1 set

Container Support L-T6 F

Container Support L-T8 F

Container Support L-T6 A

Container Support L-T8 A

Lift Module 70x70 GH

Lift Module 8 120x120 HF