Work bench interlinking

Flexible structures of group work benches and production islands support integrated checking procedures, independent process control and high-productivity manufacturing. The modular design of the item work benches provides the ideal basis for delivering cutting-edge workplace organisation. Adjusting and controlling material flows couldn’t be easier when also using the variable interlinking elements supplied by item.

The rapid transportation of workpieces and materials drives up productivity and eliminates unnecessary lifting and carrying for personnel, while close integration of work benches and conveyor lines produces a coordinated goods flow. 
Compare products

Castor Rail 8 40x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Castor Insert D30, black similar to RAL 9005

Castor Insert D30, signal green similar to RAL 6032

Castor Insert D30, signal yellow similar to RAL 1003

Castor Insert D30, signal red similar to RAL 3001

Castor Insert D30 ESD, black similar to RAL 9005

Castor Insert D30 with Flanged Wheel, black similar to RAL 9005

Castor Insert D30 with Flanged Wheel, signal green similar to RAL 6032

Castor Insert D30 with Flanged Wheel, signal yellow similar to RAL 1003

Castor Insert D30 with Flanged Wheel, signal red similar to RAL 3001

Castor Insert D30 with Flanged Wheel ESD, black similar to RAL 9005

Roller Insert 4xD11, black similar to RAL 9005

Roller Insert 4xD11 ESD, black similar to RAL 9005

Roller Conveyor 8 D30

Delivery unit
cut-off max. 6000 mm

Roller Conveyor 8 D30 ESD

Delivery unit
cut-off max. 6000 mm

Roller Conveyor 8 D30 with Flanged Wheel

Roller Conveyor 8 D30 ESD with Flanged Wheel

Castor Rail 8 40x40, Brake

Slide Strip Wedge Insert ESD

Castor Rail 8 40x40, Slide Strip ESD, black

Castor Ball Insert ESD

Castor Ball Set

Delivery unit
1 set

Brush Insert ESD

Delivery unit
1 pce.

Brush Set ESD

Delivery unit
1 set

Castor Rail 8 Cap 40x40

Castor Rail 8 Cap 80x40

Railing Support 8/5 100x80

Railing Fastening Set 5-135°

Fastening Set 8 for Angle Bracket 8 40 / Bracket 8 40 flat

Castor Rail 8 40x40, Transfer Gate, left

Castor Rail 8 40x40, Transfer Gate, right

Castor Rail 8 40x40, Transfer Gate with Release Lever, left

Castor Rail 8 40x40, Transfer Gate with Release Lever, right

Back Stop Insert ESD