Line XMS doors

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

The XMS system includes profiles designed specifically for use in doors. These Door Profiles accommodate closed panel elements that are 4 – 5 mm thick. Lip Seals stop doors from flapping and rattling and ensure a dust-tight closure. This results in doors that are sealed on all sides.
Doors built using Line XMS close with outstanding precision and can be designed in any height or size. Clamping Set XMS offers an effective means of compensating for any potential distortion caused by the dead weight of the door.
The flat Caps, Door Profile X 8 40x40 – XMS can be installed flush with the horizontal struts, thereby ensuring surfaces are closed and any door gap is kept to an absolute minimum.
Compare products

Door Profile X 8 40x40 - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Door Profile X 8 40x40-180° - XMS, natural

Door Profile X 8 80x40-180° - XMS, natural

Cap Set, Door Profile X 8 40x40 - XMS

Clamping Set, Door Profile X 8 - XMS

Door Lip Seal 8 - XMS, grey similar to RAL 7042

Door Lip Seal T1 - XMS, grey similar to RAL 7042

Door Lip Seal T2 - XMS, grey similar to RAL 7042

Lip Seal 4-5 mm - XMS, grey

Delivery unit
1 roll, length 20 m
Delivery unit
cut-off max. 20 m

Door Lock X 8 Zn

Delivery unit
1 set

Safety Switch 8, 24V DC

Connecting Cable, Safety Switch 8, 24V DC

Double Door Stop Set 8

Door Seal Adapter Profile X 8 – XMS, natural

Hinge X 8 Al FP4

Delivery unit
1 set

Door Stay 8

Delivery unit
1 set